Solution
Medical Bag Weighing
It is important to monitor the amount of material in a medical bag. Medical staff needs to know if a medical bag is empty or if the dispensing tubes are blocked. Force measurements can track this.
It is important to monitor the amount of material in a medical bag. Medical staff needs to know if a medical bag is empty or if the dispensing tubes are blocked. Force measurements can track this.
Using Interface Model MB Miniature Beam or MBP Miniature Beam with built-in overload protection combined with Interface instrumentation, force readings can be captured, displayed and stored for this need.
Health Professionals can review and monitor medical bag weights to ensure medicine is properly dispensed and bag is replaced when empty.
Notifications